Letzte Aktualisierung: October 15 2024 23:35:55.

WMKA 2010HA High Accuracy
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMKA 2010HA High Accuracy
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: absolute
Measuring principle: inductive
Design of the scanning for vacuum applications
head: with a rectangular area
as a sealing surface
(Type P7), plug
connection axial
Line count: 512
Interface: BiSS C
Ordering designation: BiSS/C
Interpolation factor
digital: 14 Bit
Positions per revolution: 8388608 (23 bit)
Incremental signals: without
Number of signal periods: 0
Grating period: 1000 µm
Incremental signals /
multiplication: no incremental signals
Max. scanning frequency: 20.00 kHz
Power supply: 3.6 V ... 14 VDC
Electrical connection: Built-in D-sub
connector without
housing, 3-row, male,
15-pin
Pin configuration: D1172385
Cable length: 0.00 m
Identnumber
Identnumber
1157649-01
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning for vacuum applications
head
head
with a rectangular area as a sealing surface (Type P7), plug connection axial
Line count
Line count
512
Interface
Interface
BiSS C
Ordering designation
Ordering designation
BiSS/C
Interpolation factor
digital
digital
14 Bit
Positions per revolution
Positions per revolution
8388608 (23 bit)
Incremental signals
Incremental signals
without
Number of signal periods
Number of signal periods
0
Grating period
Grating period
1000 µm
Incremental signals /
multiplication
multiplication
no incremental signals
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
3.6 V ... 14 VDC
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 3-row, male, 15-pin
Pin configuration
Pin configuration
D1172385
Cable length
Cable length
0.00 m
SCIP ID
SCIP ID
90800457-eccb-47eb-a23a-67b0dcb094ea
Downloads / CAD / Mounting / Documentation