Letzte Aktualisierung: October 10 2024 23:35:11.

WMKA 2210S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMKA 2210S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: absolute
Measuring principle: inductive
Design of the scanning Standard, with
head: additional mounting
treads for customer
attachment parts
Line count: 12950
Interface: BiSS C
Ordering designation: BiSS/C
Interpolation factor
digital: 12 Bit
Positions per revolution: 33554432 (25 bit)
Incremental signals: without
Number of signal periods: 0
Grating period: 1000 µm
Incremental signals /
multiplication: no incremental signals
Max. scanning frequency: 20.00 kHz
Power supply: 3.6 V ... 14 VDC
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D331817
Cable length: 25.00 m
Identnumber
Identnumber
1157649-03
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, with
head
head
additional mounting treads for customer attachment parts
Line count
Line count
12950
Interface
Interface
BiSS C
Ordering designation
Ordering designation
BiSS/C
Interpolation factor
digital
digital
12 Bit
Positions per revolution
Positions per revolution
33554432 (25 bit)
Incremental signals
Incremental signals
without
Number of signal periods
Number of signal periods
0
Grating period
Grating period
1000 µm
Incremental signals /
multiplication
multiplication
no incremental signals
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
3.6 V ... 14 VDC
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Cable length
Cable length
25.00 m
SCIP ID
SCIP ID
9ba5a61d-04d0-4075-bacb-4ab0e1e357fe
Downloads / CAD / Mounting / Documentation