Letzte Aktualisierung: October 06 2024 23:35:57.

LMK 1010 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 1010 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: tangential right,
connector with electronics
on cable, output M23
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: without
Signal period: 1000.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Flange socket, M23
SpeedTEC, nickel-plated,
bolt circle diameter 32
mm, with vibration O-ring,
17 x 1.5 mm, contact
insert rotated by 20°,
12-pin
Pin configuration: D1205340
Cable length: 1.00 m
Identnumber
Identnumber
1158798-19
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
tangential right, connector with electronics on cable, output M23
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
without
Signal period
Signal period
1000.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Flange socket, M23 SpeedTEC, nickel-plated, bolt circle diameter 32 mm, with vibration O-ring, 17 x 1.5 mm, contact insert rotated by 20°, 12-pin
Pin configuration
Pin configuration
D1205340
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
96775ad0-fd87-4618-a2f8-ffc7fcb8c113
Downloads / CAD / Mounting / Documentation