Letzte Aktualisierung: September 30 2024 23:34:26.

LMK 2010 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2010 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: left
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication:
Signal period: 20.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Female housing, 1-row,
5-pin
Pin configuration: D1222684
Cable length: 0.29 m
Included part and Connector included
packaging: separately
Identnumber
Identnumber
1158799-42
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
left
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
20.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Female housing, 1-row, 5-pin
Pin configuration
Pin configuration
D1222684
Cable length
Cable length
0.29 m
Included part and Connector included
packaging
packaging
separately
SCIP ID
SCIP ID
81b6be28-146b-4e1d-b419-4754590e4cd8
Downloads / CAD / Mounting / Documentation