Letzte Aktualisierung: August 08 2024 23:32:41.

LMK 2010 HA High Accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2010 HA High Accuracy
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, flat design,
head: higher design for limit
switch evaluation, cable
outlet right
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication: 2500 fold
Signal period: 0.400 µm
Max. scanning frequency:1.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1236409
Cable length: 0.50 m
Special characteristics, scanning head: Edge separation >= 0.1 µs
Included part and Supplementary material
packaging: 5300011
Identnumber
Identnumber
1158799-47
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, flat design,
head
head
higher design for limit switch evaluation, cable outlet right
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
2500 fold
Signal period
Signal period
0.400 µm
Max. scanning frequency
Max. scanning frequency
1.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1236409
Cable length
Cable length
0.50 m
Special characteristics, scanning head
Special characteristics, scanning head
Edge separation >= 0.1 µs
Included part and Supplementary material
packaging
packaging
5300011
SCIP ID
SCIP ID
6d685958-d56e-47e1-979c-d1731494a347
Downloads / CAD / Mounting / Documentation