Letzte Aktualisierung: October 03 2024 23:35:12.

LMK 2010 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2010 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Signal period: 40.000 µm
Max. scanning frequency:16.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Coupling M12, right-angle,
male, 8-pin
Pin configuration: D1171720
Cable length: 0.40 m
Special characteristics,1Vpp signal disabled for
scanning head: airgap exceeding the max.
specified value
Identnumber
Identnumber
1158800-11
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
40.000 µm
Max. scanning frequency
Max. scanning frequency
16.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Coupling M12, right-angle, male, 8-pin
Pin configuration
Pin configuration
D1171720
Cable length
Cable length
0.40 m
Special characteristics,1Vpp signal disabled for
scanning head
scanning head
airgap exceeding the max. specified value
SCIP ID
SCIP ID
098fec77-4c7e-455b-aab0-6acc48e040ff
Downloads / CAD / Mounting / Documentation