Letzte Aktualisierung: September 30 2024 23:34:26.

LMK 2010 HA High Accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2010 HA High Accuracy
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Special housing MBK15E40B,
head: cable outlet left
Grating period: 1000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Signal period: 20.000 µm
Max. scanning frequency:8.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: free cable end
Pin configuration: D1164659
Cable length: 1.00 m
Identnumber
Identnumber
1158800-31
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Special housing MBK15E40B,
head
head
cable outlet left
Grating period
Grating period
1000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
20.000 µm
Max. scanning frequency
Max. scanning frequency
8.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
6fcabeaa-eb34-4d49-b4e5-e2edfd9ce582
Downloads / CAD / Mounting / Documentation