Letzte Aktualisierung: October 03 2024 23:35:12.

LMK 3010 S Standard
Scanning head for guided linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 3010 S Standard
Scanning head for guided linear encoder
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Guide carriage, connection
head: via spring element
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication:
Signal period: 20.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Coupling with central
fastening, M23, metal
housing, male, 12-pin
Pin configuration: D1164659
Cable length: 0.30 m
Identnumber
Identnumber
1164177-02
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Guide carriage, connection
head
head
via spring element
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
20.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Coupling with central fastening, M23, metal housing, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.30 m
SCIP ID
SCIP ID
4540149c-4373-482f-b510-70ce78b0753c
Downloads / CAD / Mounting / Documentation