Letzte Aktualisierung: October 06 2024 23:35:57.

LMK 3010 S Standard
Scanning head for guided linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 3010 S Standard
Scanning head for guided linear encoder
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Guide carriage, connection
head: via spring element
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication: 1000 fold
Signal period: 1.000 µm
Max. scanning frequency:0.50 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Connector M23, male,
12-pin
Pin configuration: D1164659
Cable length: 0.30 m
Special characteristics, scanning head: Edge separation >= 0.4 µs
Included part and packaging: Spring element not inclose
Identnumber
Identnumber
1164177-17
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Guide carriage, connection
head
head
via spring element
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1000 fold
Signal period
Signal period
1.000 µm
Max. scanning frequency
Max. scanning frequency
0.50 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Connector M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.30 m
Special characteristics, scanning head
Special characteristics, scanning head
Edge separation >= 0.4 µs
Included part and packaging
Included part and packaging
Spring element not inclose
SCIP ID
SCIP ID
c211b8cb-692e-4228-9a90-8d33334ba7f6
Downloads / CAD / Mounting / Documentation