Letzte Aktualisierung: August 06 2024 23:33:33.

LMK 3010 S Standard
Scanning head for guided linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 3010 S Standard
Scanning head for guided linear encoder
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: tangential right,
connector with small
electronics on cable,
output D-sub
Grating period: 1000 µm
Interface: TTL
Incremental signals / multiplication: 250 fold
Signal period: 4.000 µm
Max. scanning frequency:1.25 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
without locking screws,
male, 15-pin
Pin configuration: D1164661
Cable length: 2.00 m
Special characteristics, scanning head: Edge separation >= 0.8 µs
Included part and special labeling on cable
packaging: and connector electronics
(Varian)
Identnumber
Identnumber
1164177-54
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
tangential right, connector with small electronics on cable, output D-sub
Grating period
Grating period
1000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
250 fold
Signal period
Signal period
4.000 µm
Max. scanning frequency
Max. scanning frequency
1.25 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
2.00 m
Special characteristics, scanning head
Special characteristics, scanning head
Edge separation >= 0.8 µs
Included part and special labeling on cable
packaging
packaging
and connector electronics (Varian)
SCIP ID
SCIP ID
f7a86ad7-67f1-4435-8808-2a5fe7d34bff
Downloads / CAD / Mounting / Documentation