Letzte Aktualisierung: August 14 2024 23:32:01.

MRP 2080
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 2080
Angle measuring module with integrated precision bearing
System accuracy: ± 7.0''
Axial bearing force: 50 N
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft,
diameter 10H7 mm, with
threaded mounting holes
on both sides 6 x M2.5,
bolt circle 13.5 mm
Flange version: Flange, centering collar
54 f7 mm, bolt circle 44
mm, 4 x M4 on one side
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 2000 1/min
Electrical connection: Plug connector,
straight, double-row,
14-pin, with locking
mechanism and walls
Pin configuration: D319274
Identnumber
Identnumber
1164275-01
System accuracy
System accuracy
± 7.0''
Axial bearing force
Axial bearing force
50 N
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft, diameter 10H7 mm, with threaded mounting holes on both sides 6 x M2.5, bolt circle 13.5 mm
Flange version
Flange version
Flange, centering collar 54 f7 mm, bolt circle 44 mm, 4 x M4 on one side
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
2000 1/min
Electrical connection
Electrical connection
Plug connector, straight, double-row, 14-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D319274
SCIP ID
SCIP ID
63bd5e1b-03fa-4374-8cad-a064b60fec5e
Downloads / CAD / Mounting / Documentation