Letzte Aktualisierung: August 11 2024 23:30:38.

ECI1118
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECI1118
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing
Positions per revolution: 262144
Data interface: EnDat01
Output code: Binary
Line count: 16 Output signal: ~1Vpp
Power supply: 4.75 V ... 10 V
Flange version: Synchro flange Ø 36.83 mm,
overall length 20.3 mm,
centering collar Ø 36.83
mm, length 2.30 mm
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm, depth 4 mm
Degree of protection: IP00 (EN60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D533387
Connecting direction: axial
Type of packaging: Collective package in box,
quantity of 80
Please pay attention to the product documentation!
Identnumber
Identnumber
1164814-52
Positions per revolution
Positions per revolution
262144
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
16 Output signal: ~1Vpp
Power supply
Power supply
4.75 V ... 10 V
Flange version
Flange version
Synchro flange Ø 36.83 mm, overall length 20.3 mm, centering collar Ø 36.83 mm, length 2.30 mm
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm, depth 4 mm
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D533387
Connecting direction
Connecting direction
axial
Type of packaging
Type of packaging
Collective package in box, quantity of 80
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation