Letzte Aktualisierung: October 06 2024 23:35:57.

LMK 1005 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 1005 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: tangential right,
connector with electronics
on cable, output D-sub
Grating period: 500 µm
Interface: TTL
Incremental signals / multiplication: 1024 fold
Signal period: 0.488 µm
Max. scanning frequency:5.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
without locking screws,
male, 15-pin
Pin configuration: D1164661
Cable length: 3.00 m
Special characteristics,Special signal adjustment
scanning head: - FQ-009 (xy-plate 0,5 mm)
Identnumber
Identnumber
1165601-01
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
tangential right, connector with electronics on cable, output D-sub
Grating period
Grating period
500 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1024 fold
Signal period
Signal period
0.488 µm
Max. scanning frequency
Max. scanning frequency
5.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
3.00 m
Special characteristics,Special signal adjustment
scanning head
scanning head
- FQ-009 (xy-plate 0,5 mm)
SCIP ID
SCIP ID
00a4cdce-9303-45da-a634-be90e3168665
Downloads / CAD / Mounting / Documentation