Letzte Aktualisierung: September 30 2024 23:34:26.

LMK 1005 HA High Accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 1005 HA High Accuracy
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: above, pluggable connector
with electronics on cable
via M12-connector
Grating period: 500 µm
Interface: TTL
Incremental signals / multiplication: 1000 fold
Signal period: 0.500 µm
Max. scanning frequency:5.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D1164659
Cable length: 4.00 m
Identnumber
Identnumber
1165601-05
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
above, pluggable connector with electronics on cable via M12-connector
Grating period
Grating period
500 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1000 fold
Signal period
Signal period
0.500 µm
Max. scanning frequency
Max. scanning frequency
5.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
4.00 m
SCIP ID
SCIP ID
ad749763-e962-41a2-b4f1-745219a6f693
Downloads / CAD / Mounting / Documentation