Letzte Aktualisierung: July 28 2024 23:35:03.

LMK 1005 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 1005 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized, cable outlet
head: tangential right,
connector with electronics
on cable, output D-sub
Grating period: 500 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Signal period: 20.000 µm
Max. scanning frequency:16.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: D-sub connector, 2-row,
without locking screws,
male, 15-pin
Pin configuration: D1164661
Cable length: 0.50 m
Identnumber
Identnumber
1165602-04
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized, cable outlet
head
head
tangential right, connector with electronics on cable, output D-sub
Grating period
Grating period
500 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
20.000 µm
Max. scanning frequency
Max. scanning frequency
16.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
0.50 m
SCIP ID
SCIP ID
9fc36e2c-6872-4d84-bd5b-457b0dc5b284
Downloads / CAD / Mounting / Documentation