Letzte Aktualisierung: September 29 2024 23:33:25.

LMK 2005 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2005 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Grating period: 500 µm
Interface: TTL
Incremental signals / multiplication:
Signal period: 20.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Connector M23, male,
12-pin
Pin configuration: D1164659
Cable length: 2.00 m
Identnumber
Identnumber
1165603-05
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Grating period
Grating period
500 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
20.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Connector M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
2.00 m
SCIP ID
SCIP ID
b58ae79c-8843-4071-a64e-129425ba41dd
Downloads / CAD / Mounting / Documentation