Letzte Aktualisierung: September 30 2024 23:34:26.

LMK 2030 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2030 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 250 fold
Signal period: 12.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D1164659
Cable length: 1.00 m
Included part and Supplementary material
packaging: 5300009
Identnumber
Identnumber
1165606-05
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
250 fold
Signal period
Signal period
12.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
1.00 m
Included part and Supplementary material
packaging
packaging
5300009
SCIP ID
SCIP ID
fb1bf298-6ba3-42ca-9c66-0167c882adc3
Downloads / CAD / Mounting / Documentation