Letzte Aktualisierung: August 08 2024 23:32:41.

LMK 2030 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2030 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, flat design,
head: cable outlet right
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 500 fold
Signal period: 6.000 µm
Max. scanning frequency:10.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1164661
Cable length: 1.00 m
Identnumber
Identnumber
1165606-07
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, flat design,
head
head
cable outlet right
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
500 fold
Signal period
Signal period
6.000 µm
Max. scanning frequency
Max. scanning frequency
10.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
506c83ea-9829-49f5-9026-ad78bfaa3bbf
Downloads / CAD / Mounting / Documentation