Letzte Aktualisierung: September 29 2024 23:33:25.

LMK 2030 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2030 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication:
Signal period: 120.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Connector/coupling, M16,
IP40, male, 12-pin
Pin configuration: D1193084
Cable length: 3.00 m
Identnumber
Identnumber
1165606-17
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
120.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Connector/coupling, M16, IP40, male, 12-pin
Pin configuration
Pin configuration
D1193084
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
d0b83408-1e18-40a7-bba4-730da9882167
Downloads / CAD / Mounting / Documentation