Letzte Aktualisierung: October 03 2024 23:35:12.

LMK 2030 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2030 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Special housing, flat
head: design, 25x60x13.8 mm,
mounting via M3, cable
outlet right
Grating period: 3000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Signal period: 150.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Coupling M12, male, 12-pin
Pin configuration: D1207480
Cable length: 0.35 m
Identnumber
Identnumber
1165607-09
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Special housing, flat
head
head
design, 25x60x13.8 mm, mounting via M3, cable outlet right
Grating period
Grating period
3000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Signal period
Signal period
150.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Coupling M12, male, 12-pin
Pin configuration
Pin configuration
D1207480
Cable length
Cable length
0.35 m
SCIP ID
SCIP ID
c82b185a-477a-4310-b978-8a1887ef417c
Downloads / CAD / Mounting / Documentation