Letzte Aktualisierung: October 03 2024 23:35:12.

LMK 2030 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 2030 S Standard
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Grating period: 3000 µm
Interface: ~1 Vpp
Incremental signals / multiplication: without
Signal period: 3000.000 µm
Max. scanning frequency:20.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Coupling, M23 SpeedTEC,
nickel-plated, with
vibration O-ring, male,
contact insert rotated by
20°, 12-pin
Pin configuration: D1205340
Cable length: 1.50 m
Identnumber
Identnumber
1165607-22
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Grating period
Grating period
3000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
without
Signal period
Signal period
3000.000 µm
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Coupling, M23 SpeedTEC, nickel-plated, with vibration O-ring, male, contact insert rotated by 20°, 12-pin
Pin configuration
Pin configuration
D1205340
Cable length
Cable length
1.50 m
SCIP ID
SCIP ID
2008a98f-9996-4cff-9407-804efc4f4f88
Downloads / CAD / Mounting / Documentation