Letzte Aktualisierung: August 14 2024 23:32:01.

WMK 2030 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 1080
Number of signal periods: 54000
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication:
Max. scanning frequency:100.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1164661
Cable length: 1.50 m
Special characteristics,Special signal adjustment
scanning head: on test segment without
cover tape
Included part and special cable marking and
packaging: 500 µm spacer shim
Identnumber
Identnumber
1165751-02
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
1080
Number of signal periods
Number of signal periods
54000
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
1.50 m
Special characteristics,Special signal adjustment
scanning head
scanning head
on test segment without cover tape
Included part and special cable marking and
packaging
packaging
500 µm spacer shim
SCIP ID
SCIP ID
b70a602b-248a-46e7-9757-e2e66e92cd9e
Downloads / CAD / Mounting / Documentation