Letzte Aktualisierung: October 03 2024 23:35:12.

WMK 2030 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, flat design,
head: cable outlet right
Line count: 1503
Number of signal periods: 384768
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 256 fold
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1164661
Cable length: 2.50 m
Special characteristics,Expanded scanning-gap
scanning head: tolerance (0.5 mm ±0.4 mm)
Identnumber
Identnumber
1165751-14
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, flat design,
head
head
cable outlet right
Line count
Line count
1503
Number of signal periods
Number of signal periods
384768
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
256 fold
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
2.50 m
Special characteristics,Expanded scanning-gap
scanning head
scanning head
tolerance (0.5 mm ±0.4 mm)
SCIP ID
SCIP ID
d606f148-4f92-4b60-b9be-94df3e9bc4f8
Downloads / CAD / Mounting / Documentation