Letzte Aktualisierung: October 06 2024 23:35:57.

WMK 2030 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Special version, centered
head: mounting plate on the top,
cable outlet right
Line count: 1015
Number of signal periods: 0
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: without signal processing
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Ethernet connector, 8-pin
Pin configuration: D1233996
Cable length: 0.04 m
Special characteristics,scanning head:
Included part and special cable marking,
packaging: packing label and
supplementary material
5300025
Identnumber
Identnumber
1165751-66
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Special version, centered
head
head
mounting plate on the top, cable outlet right
Line count
Line count
1015
Number of signal periods
Number of signal periods
0
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
without signal processing
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Ethernet connector, 8-pin
Pin configuration
Pin configuration
D1233996
Cable length
Cable length
0.04 m
Special characteristics,scanning head
Special characteristics,scanning head
Included part and special cable marking,
packaging
packaging
packing label and supplementary material 5300025
SCIP ID
SCIP ID
c5659a2b-afb9-406a-baaf-10d6dd3f6548
Downloads / CAD / Mounting / Documentation