Letzte Aktualisierung: October 03 2024 23:35:12.

WMK 2130 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2130 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Inside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 928
Number of signal periods: 46400
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication:
Max. scanning frequency:12.50 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: Push-pull connector, male,
9-pin
Pin configuration: D1268677
Cable length: 2.00 m
Special characteristics, scanning head: Edge separation >= 0.4 µs
Included part and Supplementary material
packaging: 5300002
Identnumber
Identnumber
1165752-12
Scanning arrangement
Scanning arrangement
Inside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
928
Number of signal periods
Number of signal periods
46400
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
Push-pull connector, male, 9-pin
Pin configuration
Pin configuration
D1268677
Cable length
Cable length
2.00 m
Special characteristics, scanning head
Special characteristics, scanning head
Edge separation >= 0.4 µs
Included part and Supplementary material
packaging
packaging
5300002
SCIP ID
SCIP ID
9ace7a25-4286-4436-a334-2a50f2a93e2c
Downloads / CAD / Mounting / Documentation