Letzte Aktualisierung: October 06 2024 23:35:57.

WMK 2030 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: bottom - 180° turned
sensor, pluggable
connector with electronics
via M23-connector, adapter
615
Line count: 170
Number of signal periods: 1700
Grating period: 3000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Max. scanning frequency:40.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D1164659
Cable length: 0.50 m
Included part and packaging: special cable marking
Identnumber
Identnumber
1165753-31
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
bottom - 180° turned sensor, pluggable connector with electronics via M23-connector, adapter 615
Line count
Line count
170
Number of signal periods
Number of signal periods
1700
Grating period
Grating period
3000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
40.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D1164659
Cable length
Cable length
0.50 m
Included part and packaging
Included part and packaging
special cable marking
SCIP ID
SCIP ID
4f67716e-9937-4914-812a-819483c0825b
Downloads / CAD / Mounting / Documentation