Letzte Aktualisierung: October 06 2024 23:35:57.

WMK 2030 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, without post
head: processing of the mounting
holes
Line count: 1100
Number of signal periods: 11000
Grating period: 3000 µm
Interface: ~1 Vpp
Incremental signals / multiplication:
Max. scanning frequency:20.00 kHz
Power supply: 4 V ... 7 V DC
Electrical connection: Cable connector, circular,
bayonet, 12 (MIL), male,
12-pin
Pin configuration: D1177248
Cable length: 1.00 m
Special characteristics,scanning head:
Identnumber
Identnumber
1165753-59
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, without post
head
head
processing of the mounting holes
Line count
Line count
1100
Number of signal periods
Number of signal periods
11000
Grating period
Grating period
3000 µm
Interface
Interface
~1 Vpp
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
4 V ... 7 V DC
Electrical connection
Electrical connection
Cable connector, circular, bayonet, 12 (MIL), male, 12-pin
Pin configuration
Pin configuration
D1177248
Cable length
Cable length
1.00 m
Special characteristics,scanning head
Special characteristics,scanning head
SCIP ID
SCIP ID
10c72ff2-bbe1-4cee-bd78-7d70b7c8fde0
Downloads / CAD / Mounting / Documentation