Letzte Aktualisierung: July 23 2024 23:31:58.

MRP 6080
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 6080
Angle measuring module with integrated precision bearing
Measuring method: incremental
System accuracy: ± 5.0''
Axial bearing force: 500 N
Number of signal periods:20070
Output signal: ~1Vpp
Cutoff frequency (-3 dB):350.00 kHz
Reference mark: 1 reference mark
Power supply: 5 V (+-10 %)
Shaft: 2AD
Flange version: 1BD
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical
permissible
speed/rotational speed: 300 1/min
Electrical connection: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Pin configuration: D549379
Cable length: 3.00 m
Identnumber
Identnumber
1165777-01
Measuring method
Measuring method
incremental
System accuracy
System accuracy
± 5.0''
Axial bearing force
Axial bearing force
500 N
Number of signal periods
Number of signal periods
20070
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
1 reference mark
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
2AD
Flange version
Flange version
1BD
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical
permissible
speed/rotational speed
speed/rotational speed
300 1/min
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D549379
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
6851e87c-8a57-4051-9b0e-53737305202b
Downloads / CAD / Mounting / Documentation