Letzte Aktualisierung: July 28 2024 23:35:03.

ITC 860
Touch screen unit for second operator station or 2-screen system "extended work
space"

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ITC 860
Touch screen unit for second operator station or 2-screen system "extended work
space"
Display: 19.0", SXGA, 1280x1024
Data interface: 1xEthernet + 4xUSB
Power supply: 24 V NC
Degree of protection: IP54 at front / IP20 in
back (EN60529)
Identnumber
Identnumber
1174935-01
Display
Display
19.0", SXGA, 1280x1024
Data interface
Data interface
1xEthernet + 4xUSB
Power supply
Power supply
24 V NC
Degree of protection
Degree of protection
IP54 at front / IP20 in back (EN60529)
SCIP ID
SCIP ID
2c2f22d5-9907-4086-a757-de5ee5941d4e
Downloads / CAD / Mounting / Documentation