Letzte Aktualisierung: October 10 2024 23:35:11.

LMKA 2010 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMKA 2010 S Standard
Measuring length range in mm: <= 9200
Measuring method: absolute
Measuring principle: inductive
Design of the scanning Standard, due to mounting
head: via M4 in the scanning
head, usable from both
sides
Interface: SSI, additional
incremental signals 1 Vpp
Ordering designation: SSI-1Vpp
Interpolation factor digital: 10 Bit
Measuring step 1: 1000.0000 nm
Grating period: 1000 µm
Incremental signals: ~ 1 Vpp
Signal period: 1000.000 µm
Incremental signals / multiplication: without
Safety concept: Analog signals (1 Vpp) can
be used for safety-related
equipment
Max. scanning frequency:20.00 kHz
Power supply: 3.6 V ... 14 V DC
Electrical connection: free cable end
Pin configuration: D1184658
Cable length: 5.00 m
Identnumber
Identnumber
1176970-03
Measuring length range in mm
Measuring length range in mm
<= 9200
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, due to mounting
head
head
via M4 in the scanning head, usable from both sides
Interface
Interface
SSI, additional incremental signals 1 Vpp
Ordering designation
Ordering designation
SSI-1Vpp
Interpolation factor digital
Interpolation factor digital
10 Bit
Measuring step 1
Measuring step 1
1000.0000 nm
Grating period
Grating period
1000 µm
Incremental signals
Incremental signals
~ 1 Vpp
Signal period
Signal period
1000.000 µm
Incremental signals / multiplication
Incremental signals / multiplication
without
Safety concept
Safety concept
Analog signals (1 Vpp) can be used for safety-related equipment
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
3.6 V ... 14 V DC
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D1184658
Cable length
Cable length
5.00 m
SCIP ID
SCIP ID
4ec80423-8370-4da8-982c-65ea7c3f7353
Downloads / CAD / Mounting / Documentation