Letzte Aktualisierung: October 10 2024 23:35:11.

LMKA 2010 S Standard

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMKA 2010 S Standard
Measuring length range in mm: <= 9200
Measuring method: absolute
Measuring principle: inductive
Design of the scanning Standard, without post
head: processing of the mounting
holes on mounting side
Interface: SSI (25 Data-Bit),
additional incremental
signals 1 Vpp
Ordering designation: SSI-1Vpp
Interpolation factor digital: 10 Bit
Measuring step 1: 1000.0000 nm
Grating period: 1000 µm
Incremental signals: ~ 1 Vpp
Signal period: 40.000 µm
Incremental signals / multiplication:
Max. scanning frequency:16.00 kHz
Power supply: 3.6 V ... 14 V DC
Electrical connection: Coupling, M23 SpeedTEC,
nickel-plated, with
vibration O-ring, male,
17-pin
Pin configuration: D1184658
Cable length: 0.80 m
Included part and Supplementary material
packaging: 5300007
Identnumber
Identnumber
1176970-17
Measuring length range in mm
Measuring length range in mm
<= 9200
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, without post
head
head
processing of the mounting holes on mounting side
Interface
Interface
SSI (25 Data-Bit), additional incremental signals 1 Vpp
Ordering designation
Ordering designation
SSI-1Vpp
Interpolation factor digital
Interpolation factor digital
10 Bit
Measuring step 1
Measuring step 1
1000.0000 nm
Grating period
Grating period
1000 µm
Incremental signals
Incremental signals
~ 1 Vpp
Signal period
Signal period
40.000 µm
Incremental signals / multiplication
Incremental signals / multiplication
Max. scanning frequency
Max. scanning frequency
16.00 kHz
Power supply
Power supply
3.6 V ... 14 V DC
Electrical connection
Electrical connection
Coupling, M23 SpeedTEC, nickel-plated, with vibration O-ring, male, 17-pin
Pin configuration
Pin configuration
D1184658
Cable length
Cable length
0.80 m
Included part and Supplementary material
packaging
packaging
5300007
SCIP ID
SCIP ID
831d060f-b8ee-4ef5-8b89-b38d8d3afb4a
Downloads / CAD / Mounting / Documentation