Letzte Aktualisierung: July 24 2024 23:34:26.

AK LIDA 27
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 27
Scanning head for LIDA incremental exposed linear encoder
Signal period: 200.000 µm
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 50-fold
interpolation
Max. scanning frequency:25.00 kHz
Reference pulse width: UV non-gated
Fault detection signal: without fault detection
signal
Power supply: 5 V (+-10 %)
Cable type: PUR Ø 4.5 mm
Cable length: 0.20 m
Electrical connection: PCB mating connector,
2-row, female, 10-pin,
only connect directly to
the subsequent electronics
Pin configuration: D731478
Fastening type: Screw-on type
Identnumber
Identnumber
1179185-04
Signal period
Signal period
200.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 50-fold interpolation
Max. scanning frequency
Max. scanning frequency
25.00 kHz
Reference pulse width
Reference pulse width
UV non-gated
Fault detection signal
Fault detection signal
without fault detection signal
Power supply
Power supply
5 V (+-10 %)
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.20 m
Electrical connection
Electrical connection
PCB mating connector, 2-row, female, 10-pin, only connect directly to the subsequent electronics
Pin configuration
Pin configuration
D731478
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting / Documentation