Letzte Aktualisierung: September 26 2024 23:35:41.
MC 306
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 306
Host computer CPU1: Intel high performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: 2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
With integrated PLC
Interface for color display
Type of display: HEIDENHAIN Display Link 2
Host computer CPU1: Intel high performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: 2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
With integrated PLC
Interface for color display
Type of display: HEIDENHAIN Display Link 2
Identnumber
Identnumber
1180045-01
Host computer CPU1
Host computer CPU1
Intel high performance prozessor
Working memory of CPU1
Working memory of CPU1
8192 MB
Data interface
Data interface
2xGBit-Ethernet + 4xUSB 3.0 + PCIe
Field bus interface 2
Field bus interface 2
HSCI-Bus with Gbit Ethernet
With integrated PLC
Interface for color display
Type of display
Type of display
HEIDENHAIN Display Link 2
SCIP ID
SCIP ID
f8a12117-84a3-426c-9ca9-721c5ad9a18a
Downloads / CAD / Mounting / Documentation
CAD
CAD Download