Letzte Aktualisierung: July 25 2024 23:36:47.

R35i-512/0-10mm-LD/0-5V-6-R-H-M
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-512/0-10mm-LD/0-5V-6-R-H-M
Incremental modular rotary encoder without integral bearing
Number of signal periods:512
Number of signal periods
commutation: 0 Reference mark: A-&B- 90°
Output signal: LD/0
Output frequency: 1.830 MHz
Power supply: 5 V (+-10 %)
Shaft: Hollow shaft with 10mm
inner diameter and
expanding washer
fastening
Degree of protection: IP30 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D730582
Connecting direction: radial
Form of housing: Housing with hole
Included part: Screw 2x M2.5x5.25mm
T8-hexalobular and
diaphragm spring with
M5x10
Special characteristics,
rotational encoders: Customer-specific
Type of packaging: Individual packaging
Company identification: JH Service
Please pay attention to the product documentation!
Identnumber
Identnumber
1184974-05
Number of signal periods
Number of signal periods
512
Number of signal periods
commutation
commutation
0 Reference mark: A-&B- 90°
Output signal
Output signal
LD/0
Output frequency
Output frequency
1.830 MHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow shaft with 10mm inner diameter and expanding washer fastening
Degree of protection
Degree of protection
IP30 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D730582
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
Housing with hole
Included part
Included part
Screw 2x M2.5x5.25mm T8-hexalobular and diaphragm spring with M5x10
Special characteristics,
rotational encoders
rotational encoders
Customer-specific
Type of packaging
Type of packaging
Individual packaging
Company identification
Company identification
JH Service
Please pay attention to the product documentation!
SCIP ID
SCIP ID
63a51e8e-a079-4746-a3d8-52a94b696c59
Downloads / CAD / Mounting / Documentation