Letzte Aktualisierung: September 26 2024 23:35:41.
MC 8410D
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 8410D
Host computer CPU1: Intel Celeron 1047 1.40
GHz 2 Cores
Working memory of CPU1: 2048 MB
Data interface: RS232 + Ser.Port +
2xEthernet + 4xUSB + PCIe
Field bus interface 2: HSCI-Bus
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
19.0-inch diagonal / resolution SXGA 1280 x 1024
pixels
Host computer CPU1: Intel Celeron 1047 1.40
GHz 2 Cores
Working memory of CPU1: 2048 MB
Data interface: RS232 + Ser.Port +
2xEthernet + 4xUSB + PCIe
Field bus interface 2: HSCI-Bus
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
19.0-inch diagonal / resolution SXGA 1280 x 1024
pixels
Identnumber
Identnumber
1195957-01
Host computer CPU1
Host computer CPU1
Intel Celeron 1047 1.40 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
2048 MB
Data interface
Data interface
RS232 + Ser.Port + 2xEthernet + 4xUSB + PCIe
Field bus interface 2
Field bus interface 2
HSCI-Bus
Touchsensor
Touchsensor
Projected capacitive, multitouch
With integrated PLC
Display
19.0-inch diagonal / resolution SXGA 1280 x 1024
pixels
SCIP ID
SCIP ID
82aeccde-b829-4053-9b44-567afc8297b6