Letzte Aktualisierung: October 03 2024 23:35:12.

WMK 1010 S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 1010 S Standard
Scanning head for modular angle encoders
: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Miniaturized with mounting
head: thread M4, cable outlet
rear, without electronics
on cable
Line count: 360
Number of signal periods: 0
Grating period: 1000 µm
Interface: without signal processing
Incremental signals / multiplication: without signal processing
Max. scanning frequency:0.00 kHz
Power supply: no specified value DC
Electrical connection: Built-in D-sub connector
without housing, 3-row,
male, 15-pin
Pin configuration: no specified value
Cable length: 0.34 m
Identnumber
Identnumber
1196474-01
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Miniaturized with mounting
head
head
thread M4, cable outlet rear, without electronics on cable
Line count
Line count
360
Number of signal periods
Number of signal periods
0
Grating period
Grating period
1000 µm
Interface
Interface
without signal processing
Incremental signals / multiplication
Incremental signals / multiplication
without signal processing
Max. scanning frequency
Max. scanning frequency
0.00 kHz
Power supply
Power supply
no specified value DC
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 3-row, male, 15-pin
Pin configuration
Pin configuration
no specified value
Cable length
Cable length
0.34 m
Downloads / CAD / Mounting / Documentation