Letzte Aktualisierung: September 26 2024 23:35:41.

ND 5023
Digital readout for manual operated machine tools for turning, milling and gener
al applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 5023
Digital readout for manual operated machine tools for turning, milling and gener
al applications
Encoder interface:
Number of encoder inputs: 3x
Encoder connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Display: 7-inch, color, wide
screen (15:9),
resolution 800 x 480
User interface: Membrane keyboard
Data interface: USB type C
Power supply: AC 100 V ... 240 V (±10
%), 50 Hz ... 60 Hz (±5
%)
Fastening type: VESA MIS-D, 100
Identnumber
Identnumber
1197249-01
Encoder interface
Encoder interface
Number of encoder inputs
Number of encoder inputs
3x
Encoder connection
Encoder connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Display
Display
7-inch, color, wide screen (15:9), resolution 800 x 480
User interface
User interface
Membrane keyboard
Data interface
Data interface
USB type C
Power supply
Power supply
AC 100 V ... 240 V (±10 %), 50 Hz ... 60 Hz (±5 %)
Fastening type
Fastening type
VESA MIS-D, 100
SCIP ID
SCIP ID
31e772d3-1384-48dd-9d0b-797693250ec9
Downloads / CAD / Mounting / Documentation