Letzte Aktualisierung: September 26 2024 23:35:41.

DRO 304
Programmable position display unit for manually operated machine tools for turni
ng, milling and general applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
DRO 304
Programmable position display unit for manually operated machine tools for turni
ng, milling and general applications
Encoder interface:
Number of encoder inputs: 4x
Encoder connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Display: 7-inch, color, wide
screen (15:9),
resolution 800 x 480
User interface:
Touch probe inputs: edge finder, triggering
Switching function: Optional, available via
connection of IOB 610;
for CSS and CFI
Connection measuring Optional for 2 axes,
systems: available via connection
of IB 2X
Data interface: USB type C
Power supply: AC 100 V ... 240 V (±10
%), 50 Hz ... 60 Hz (±5
%)
Fastening type: VESA MIS-D, 100
Company identification: Acu-Rite
Identnumber
Identnumber
1197251-52
Encoder interface
Encoder interface
Number of encoder inputs
Number of encoder inputs
4x
Encoder connection
Encoder connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Display
Display
7-inch, color, wide screen (15:9), resolution 800 x 480
User interface
User interface
Touch probe inputs
Touch probe inputs
edge finder, triggering
Switching function
Switching function
Optional, available via connection of IOB 610; for CSS and CFI
Connection measuring Optional for 2 axes,
systems
systems
available via connection of IB 2X
Data interface
Data interface
USB type C
Power supply
Power supply
AC 100 V ... 240 V (±10 %), 50 Hz ... 60 Hz (±5 %)
Fastening type
Fastening type
VESA MIS-D, 100
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation