Letzte Aktualisierung: October 03 2024 23:35:12.

DRO 102
Digital readout for manual operated machine tools for turning, milling and gener
al applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
DRO 102
Digital readout for manual operated machine tools for turning, milling and gener
al applications
Encoder interface:
Number of encoder inputs: 2x
Encoder connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Display: 7-inch, color, wide
screen (15:9),
resolution 800 x 480
User interface: Membrane keyboard
Data interface: USB type C
Power supply: AC 100 V ... 240 V (±10
%), 50 Hz ... 60 Hz (±5
%)
Fastening type: VESA MIS-D, 100
Special characteristics, digital readouts: US-power cord
Company identification: Acu-Rite
Identnumber
Identnumber
1197252-02
Encoder interface
Encoder interface
Number of encoder inputs
Number of encoder inputs
2x
Encoder connection
Encoder connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Display
Display
7-inch, color, wide screen (15:9), resolution 800 x 480
User interface
User interface
Membrane keyboard
Data interface
Data interface
USB type C
Power supply
Power supply
AC 100 V ... 240 V (±10 %), 50 Hz ... 60 Hz (±5 %)
Fastening type
Fastening type
VESA MIS-D, 100
Special characteristics, digital readouts
Special characteristics, digital readouts
US-power cord
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation