Letzte Aktualisierung: July 21 2024 23:32:53.

LC 281
Absolute sealed linear encoder with full-size scale housing (single-section, com
plete encoder with selectable thermal fixed point)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 281
Absolute sealed linear encoder with full-size scale housing (single-section, com
plete encoder with selectable thermal fixed point)
Measuring length: 440 mm
Accuracy grade: 5.0 µm
Grating period: 40.000 µm
Measuring step 1: 10.0000 nm
Fastening type: Standard
Data interface: EnDat02 Synchronous serial
EnDat 2.2 with incremental
signals
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
1198316-01
Measuring length
Measuring length
440 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
40.000 µm
Measuring step 1
Measuring step 1
10.0000 nm
Fastening type
Fastening type
Standard
Data interface
Data interface
EnDat02 Synchronous serial EnDat 2.2 with incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
14c14a29-fbdc-4e79-a4f6-fdc23dd8db96
Downloads / CAD / Mounting / Documentation