Letzte Aktualisierung: July 28 2024 23:35:03.

LC 291F
Absolute sealed linear encoder with full-size scale housing (single-section, com
plete encoder with selectable thermal fixed point)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 291F
Absolute sealed linear encoder with full-size scale housing (single-section, com
plete encoder with selectable thermal fixed point)
Measuring length: 440 mm
Accuracy grade: 5.0 µm
Grating period: 40.000 µm
Measuring step 1: 12.5000 nm
Measuring step 2: 50.0000 nm
Fastening type: Standard
Data interface: Fanuc05 Serial interface
FANUC ALPHA/ALPHAi
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
1198317-01
Measuring length
Measuring length
440 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
40.000 µm
Measuring step 1
Measuring step 1
12.5000 nm
Measuring step 2
Measuring step 2
50.0000 nm
Fastening type
Fastening type
Standard
Data interface
Data interface
Fanuc05 Serial interface FANUC ALPHA/ALPHAi
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
c1ab396b-25cf-45f6-959d-5cbb70602da5
Downloads / CAD / Mounting / Documentation