Letzte Aktualisierung: July 28 2024 23:35:03.

MHS 1005 HA High Accuracy
Multi head solution for modulare angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MHS 1005 HA High Accuracy
Multi head solution for modulare angle encoder
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design: Robust housing with
connectors on both
sides
Design of the scanning Miniaturized, cable
head: outlet tangential
right, pluggable
connector with
electronicss on cable
via M23-connector
Design of the scanning headMiniaturized, cable
2: outlet tangential left,
pluggable connector
with electronics on
cable via M23-connector
Line count: 2604
Number of signal periods: 83328
Grating period: 500 µm
Interface: ~1 Vpp
Incremental signals /
multiplication: 32 fold
Max. scanning frequency: 12.50 kHz
Power supply: 9 V ... 36 V DC
Electrical connection 3: 27S12
Pin configuration 3: D1164659
Cable length: 2.00 m
Included part and Connector included
packaging: separately
Identnumber
Identnumber
1199401-25
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design
Design
Robust housing with connectors on both sides
Design of the scanning Miniaturized, cable
head
head
outlet tangential right, pluggable connector with electronicss on cable via M23-connector
Design of the scanning headMiniaturized, cable
2
2
outlet tangential left, pluggable connector with electronics on cable via M23-connector
Line count
Line count
2604
Number of signal periods
Number of signal periods
83328
Grating period
Grating period
500 µm
Interface
Interface
~1 Vpp
Incremental signals /
multiplication
multiplication
32 fold
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Power supply
Power supply
9 V ... 36 V DC
Electrical connection 3
Electrical connection 3
27S12
Pin configuration 3
Pin configuration 3
D1164659
Cable length
Cable length
2.00 m
Included part and Connector included
packaging
packaging
separately
SCIP ID
SCIP ID
f787ce04-297b-48a5-addb-4b067b90cdc0
Downloads / CAD / Mounting / Documentation