Letzte Aktualisierung: August 11 2024 23:30:38.

MHS 1030 S Standard
Multi head solution for modulare angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MHS 1030 S Standard
Multi head solution for modulare angle encoder
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design: Robust housing with
connectors on both
sides
Design of the scanning Standard, cable outlet
head: tangential right,
pluggable connector for
MHS via M12-connector
Design of the scanning headStandard, cable outlet
2: tangential right,
pluggable connector for
MHS via M12-connector
Line count: 1600
Number of signal periods: 1600
Grating period: 3000 µm
Interface: ~1 Vpp
Incremental signals /
multiplication: without
Max. scanning frequency: 20.00 kHz
Power supply: 9 V ... 36 V DC
Electrical connection 3: Flange socket M23,
male, 12-pin
Pin configuration 3: D1164659
Cable length: 3.00 m
Identnumber
Identnumber
1199417-03
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design
Design
Robust housing with connectors on both sides
Design of the scanning Standard, cable outlet
head
head
tangential right, pluggable connector for MHS via M12-connector
Design of the scanning headStandard, cable outlet
2
2
tangential right, pluggable connector for MHS via M12-connector
Line count
Line count
1600
Number of signal periods
Number of signal periods
1600
Grating period
Grating period
3000 µm
Interface
Interface
~1 Vpp
Incremental signals /
multiplication
multiplication
without
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
9 V ... 36 V DC
Electrical connection 3
Electrical connection 3
Flange socket M23, male, 12-pin
Pin configuration 3
Pin configuration 3
D1164659
Cable length
Cable length
3.00 m
SCIP ID
SCIP ID
bf91dd69-9dda-4b5b-9a67-0ad9c6a1a05f
Downloads / CAD / Mounting / Documentation