Letzte Aktualisierung: July 04 2024 23:33:36.

EBB 4210
Adapter with integrated buffer battery for use with rotary encoders with battery
buffered revolution counter

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EBB 4210
Adapter with integrated buffer battery for use with rotary encoders with battery
buffered revolution counter
Electrical connection: Female housing, 2-row,
15-pin
Pin configuration: D1001179
Cable type: EPG Ø 3.7 mm
Cable length: 0.50 m
Electrical connection 2: Angle flange socket, M23
SpeedTEC, nickel-plated,
bolt circle diameter 28
mm, with vibration
O-ring, 17 x 1.5 mm,
male, 9-pin
Pin configuration 2: D745739
Size: Suitable for up to two
batteries of size 1/2 AA
Data interface: EnDat22
Power supply: 3.6 V ... 5.25 V
Degree of protection: IP66 (EN60529)
Operating temperature: -20/+100 °C
Identnumber
Identnumber
1200141-01
Electrical connection
Electrical connection
Female housing, 2-row, 15-pin
Pin configuration
Pin configuration
D1001179
Cable type
Cable type
EPG Ø 3.7 mm
Cable length
Cable length
0.50 m
Electrical connection 2
Electrical connection 2
Angle flange socket, M23 SpeedTEC, nickel-plated, bolt circle diameter 28 mm, with vibration O-ring, 17 x 1.5 mm, male, 9-pin
Pin configuration 2
Pin configuration 2
D745739
Size
Size
Suitable for up to two batteries of size 1/2 AA
Data interface
Data interface
EnDat22
Power supply
Power supply
3.6 V ... 5.25 V
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Downloads / CAD / Mounting / Documentation