Letzte Aktualisierung: July 23 2024 23:31:58.

AK MC15P
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15P
Scanning head for absolute exposed linear encoder
Measuring step 1: 100.0000 nm
Data interface: Pana01
Panasonic/Matsushita interface
Encoder ID: Absolute linear encoder (Panasonic
interface)
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D1214479
Degree of protection: IP 40 (EN 60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1213877-04
Measuring step 1
Measuring step 1
100.0000 nm
Data interface
Data interface
Pana01
Panasonic/Matsushita interface
Encoder ID
Encoder ID
Absolute linear encoder (Panasonic
interface)
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D1214479
Degree of protection
Degree of protection
IP 40 (EN 60529)
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting / Documentation