Letzte Aktualisierung: July 18 2024 23:33:34.

AK LIP 608
Scanning head for an LIP incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 608
Scanning head for an LIP incremental exposed linear encoder
Signal period: 4.000 µm
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark: active
Cutoff frequency (-3 dB): 1000.00 kHz
Power supply: 5 V (+-10 %)
Connecting direction: Cable outlet right,
right-angle, 90°
Limit switch: active high
Cable type: PUR Ø 3.7 mm
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
metal housing, design A,
with locking screws, male,
15-pin
Pin configuration: D1121221
Fastening type: Screw-on type
Identnumber
Identnumber
1223492-02
Signal period
Signal period
4.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark
Reference mark
active
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Power supply
Power supply
5 V (+-10 %)
Connecting direction
Connecting direction
Cable outlet right, right-angle, 90°
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1121221
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
8af25d55-8f07-469c-937b-717682a90fa0
Downloads / CAD / Mounting / Documentation