Letzte Aktualisierung: July 28 2024 23:35:03.

RCN 8390P
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 8390P
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±2.0''
Data interface: Pana01
Positions per revolution: 536870912
Output code: Binary
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
100 mm
Flange version: 54D
Degree of protection: IP64 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 500 1/min
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
Connecting direction: tangential
Special characteristics, rotational encoders: none
Identnumber
Identnumber
1223861-01
System accuracy
System accuracy
±2.0''
Data interface
Data interface
Pana01
Positions per revolution
Positions per revolution
536870912
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 100 mm
Flange version
Flange version
54D
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
500 1/min
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D680849
Connecting direction
Connecting direction
tangential
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
34fc0841-79ff-4c2e-9a61-bda86a3d5bf3
Downloads / CAD / Mounting / Documentation