Letzte Aktualisierung: July 24 2024 23:34:26.

AK MS 45 TTLx5 M K
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 45 TTLx5 M K
Scanning head incremental
Grating period: 200.000 µm Reference mark: deactivated
Reference pulse width: 90° Minimum edge separation: 0.500 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Cable length: 0.19 m
Electrical connection: Flange socket, male,
7-pin, with bayonett socket
Pin configuration: D672655
Identnumber
Identnumber
1224889-42
Grating period
Grating period
200.000 µm Reference mark: deactivated
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.500 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Cable length
Cable length
0.19 m
Electrical connection
Electrical connection
Flange socket, male,
7-pin, with bayonett socket
Pin configuration
Pin configuration
D672655
Downloads / CAD / Mounting / Documentation