Letzte Aktualisierung: July 24 2024 23:34:26.

AK MSR 45 TTLx1u M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MSR 45 TTLx1u M A
Scanning head incremental
Grating period: 200.000 µm Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 1.250 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Cable length: 3.00 m
Electrical connection: free cable end
Pin configuration: D1164788
Identnumber
Identnumber
1224943-14
Grating period
Grating period
200.000 µm Reference mark: Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 1.250 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D1164788
Downloads / CAD / Mounting / Documentation