Letzte Aktualisierung: July 24 2024 23:34:26.

AK MS 45 TTLx100 M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 45 TTLx100 M A
Scanning head incremental
Grating period: 200.000 µm Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 0.200 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 100-fold interpolation
Cable length: 0.15 m
Electrical connection: Female housing, 2-row,
12-pin
Pin configuration: D1259044
Special characteristics, scanning head: Modified
reference mark
Identnumber
Identnumber
1226081-03
Grating period
Grating period
200.000 µm Reference mark: Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.200 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 100-fold interpolation
Cable length
Cable length
0.15 m
Electrical connection
Electrical connection
Female housing, 2-row,
12-pin
Pin configuration
Pin configuration
D1259044
Special characteristics, scanning head
Special characteristics, scanning head
Modified
reference mark
Downloads / CAD / Mounting / Documentation